IESNA:LM-63-2002
[TEST]P1390123
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4A-850-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 615mA 4xLight Square PACKAGE 80CRI 5000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (56) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.92A 110.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11025.7
TILT=NONE
56 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 110.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
40.7 37.3 40.7 47.5 54.3 61.0 67.8 74.6 81.4 91.6 105.1 128.9 173.0 213.7 213.7 210.3 220.4 240.8 301.8 546.0 854.6 929.3 837.7 708.8 532.5 434.1 383.2 356.1 342.5 318.8 284.9 206.9 81.4 23.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 37.3 40.7 47.5 54.3 61.0 64.4 71.2 74.6 84.8 91.6 108.5 135.7 166.2 169.6 166.2 162.8 173.0 203.5 329.0 485.0 529.1 491.8 437.5 362.9 322.2 305.2 295.1 288.3 274.7 244.2 189.9 91.6 23.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 37.3 40.7 44.1 50.9 57.7 61.0 67.8 67.8 74.6 81.4 91.6 98.4 118.7 125.5 122.1 108.5 105.1 108.5 111.9 115.3 128.9 149.2 166.2 193.3 213.7 227.2 237.4 234.0 230.6 203.5 173.0 98.4 23.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 37.3 40.7 44.1 50.9 54.3 57.7 64.4 64.4 71.2 74.6 84.8 88.2 105.1 108.5 108.5 98.4 95.0 98.4 98.4 101.7 111.9 128.9 142.4 162.8 183.1 193.3 200.1 200.1 203.5 186.5 162.8 98.4 27.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 37.3 40.7 44.1 47.5 54.3 57.7 61.0 61.0 64.4 67.8 74.6 81.4 91.6 95.0 95.0 88.2 88.2 88.2 88.2 88.2 95.0 105.1 115.3 135.7 149.2 159.4 166.2 166.2 173.0 169.6 152.6 101.7 30.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 33.9 37.3 40.7 47.5 50.9 54.3 54.3 54.3 61.0 61.0 67.8 71.2 74.6 78.0 78.0 74.6 78.0 74.6 74.6 74.6 78.0 84.8 91.6 105.1 118.7 122.1 128.9 132.3 145.8 149.2 139.1 101.7 33.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 33.9 37.3 40.7 44.1 47.5 50.9 50.9 50.9 54.3 54.3 57.7 61.0 61.0 61.0 64.4 64.4 67.8 64.4 61.0 61.0 61.0 61.0 64.4 74.6 84.8 88.2 91.6 98.4 115.3 132.3 128.9 101.7 37.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 33.9 37.3 40.7 44.1 44.1 47.5 47.5 47.5 50.9 50.9 54.3 57.7 57.7 57.7 57.7 57.7 61.0 61.0 57.7 57.7 57.7 57.7 61.0 71.2 81.4 84.8 88.2 95.0 105.1 115.3 111.9 88.2 33.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 33.9 37.3 40.7 40.7 44.1 47.5 47.5 47.5 47.5 47.5 50.9 50.9 50.9 50.9 54.3 54.3 54.3 54.3 54.3 54.3 54.3 54.3 57.7 67.8 78.0 81.4 84.8 88.2 95.0 98.4 95.0 74.6 33.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 33.9 33.9 37.3 40.7 40.7 44.1 44.1 44.1 44.1 44.1 47.5 47.5 47.5 47.5 47.5 47.5 47.5 50.9 47.5 50.9 50.9 50.9 54.3 61.0 71.2 78.0 81.4 84.8 81.4 78.0 74.6 61.0 30.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 33.9 33.9 37.3 37.3 37.3 40.7 40.7 40.7 40.7 40.7 44.1 40.7 40.7 40.7 40.7 40.7 40.7 44.1 44.1 47.5 47.5 47.5 50.9 57.7 67.8 74.6 78.0 78.0 71.2 61.0 57.7 47.5 27.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 33.9 33.9 37.3 37.3 37.3 37.3 37.3 37.3 37.3 37.3 40.7 37.3 37.3 37.3 37.3 37.3 37.3 40.7 40.7 44.1 44.1 44.1 47.5 54.3 61.0 64.4 67.8 64.4 57.7 50.9 47.5 37.3 20.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 33.9 33.9 33.9 33.9 37.3 37.3 37.3 37.3 37.3 37.3 37.3 37.3 37.3 33.9 33.9 33.9 33.9 37.3 33.9 37.3 40.7 44.1 47.5 50.9 54.3 54.3 54.3 50.9 47.5 40.7 33.9 27.1 13.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 30.5 30.5 33.9 33.9 33.9 33.9 33.9 33.9 33.9 33.9 33.9 33.9 33.9 30.5 30.5 30.5 30.5 30.5 30.5 33.9 33.9 40.7 44.1 47.5 47.5 44.1 44.1 37.3 33.9 27.1 23.7 13.6 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 30.5 30.5 30.5 30.5 33.9 30.5 30.5 30.5 30.5 30.5 30.5 30.5 30.5 27.1 27.1 27.1 27.1 27.1 23.7 27.1 30.5 37.3 40.7 44.1 40.7 33.9 30.5 23.7 20.3 17.0 10.2 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 30.5 30.5 30.5 30.5 33.9 30.5 30.5 30.5 30.5 27.1 27.1 27.1 27.1 23.7 23.7 23.7 23.7 23.7 23.7 23.7 27.1 30.5 30.5 33.9 30.5 27.1 23.7 17.0 17.0 13.6 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 30.5 30.5 30.5 30.5 30.5 30.5 27.1 27.1 27.1 27.1 27.1 23.7 23.7 20.3 20.3 20.3 20.3 23.7 23.7 23.7 20.3 23.7 20.3 23.7 20.3 17.0 17.0 13.6 10.2 10.2 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 30.5 27.1 27.1 27.1 30.5 27.1 27.1 27.1 27.1 23.7 23.7 20.3 20.3 17.0 17.0 13.6 17.0 20.3 20.3 20.3 17.0 13.6 10.2 10.2 10.2 10.2 6.8 6.8 6.8 3.4 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 30.5 27.1 27.1 27.1 27.1 27.1 23.7 23.7 23.7 20.3 20.3 17.0 17.0 13.6 13.6 10.2 13.6 17.0 20.3 17.0 10.2 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 30.5 27.1 27.1 27.1 27.1 27.1 23.7 23.7 23.7 20.3 17.0 13.6 13.6 10.2 10.2 6.8 10.2 13.6 17.0 13.6 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 30.5 27.1 27.1 27.1 27.1 27.1 23.7 23.7 20.3 17.0 17.0 13.6 13.6 10.2 6.8 6.8 6.8 10.2 10.2 10.2 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 30.5 27.1 27.1 23.7 23.7 23.7 20.3 20.3 20.3 17.0 13.6 10.2 10.2 6.8 3.4 3.4 3.4 3.4 6.8 3.4 3.4 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 30.5 27.1 27.1 23.7 23.7 23.7 20.3 20.3 17.0 13.6 10.2 6.8 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 30.5 27.1 27.1 23.7 23.7 23.7 20.3 20.3 17.0 13.6 6.8 6.8 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 30.5 27.1 27.1 23.7 23.7 23.7 20.3 20.3 13.6 10.2 6.8 3.4 3.4 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 27.1 23.7 23.7 20.3 20.3 20.3 17.0 17.0 13.6 10.2 3.4 3.4 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 27.1 23.7 23.7 20.3 20.3 20.3 17.0 17.0 10.2 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 27.1 23.7 23.7 20.3 20.3 20.3 17.0 13.6 10.2 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 27.1 23.7 23.7 20.3 20.3 17.0 17.0 13.6 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 27.1 23.7 20.3 17.0 17.0 17.0 13.6 10.2 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 27.1 23.7 20.3 17.0 17.0 13.6 13.6 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 27.1 23.7 20.3 17.0 17.0 13.6 13.6 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 27.1 23.7 20.3 17.0 17.0 13.6 10.2 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 27.1 20.3 17.0 13.6 13.6 10.2 10.2 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 27.1 20.3 17.0 13.6 13.6 10.2 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 27.1 20.3 17.0 13.6 13.6 10.2 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 23.7 20.3 17.0 13.6 13.6 10.2 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 23.7 20.3 17.0 13.6 13.6 10.2 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 23.7 20.3 17.0 13.6 10.2 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 23.7 20.3 17.0 13.6 10.2 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 23.7 20.3 17.0 13.6 10.2 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 23.7 20.3 13.6 10.2 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 23.7 20.3 13.6 10.2 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 23.7 20.3 13.6 10.2 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 23.7 20.3 13.6 10.2 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 23.7 17.0 13.6 10.2 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 23.7 17.0 13.6 10.2 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 23.7 17.0 13.6 10.2 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 23.7 17.0 13.6 10.2 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 23.7 17.0 13.6 10.2 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 23.7 17.0 13.6 10.2 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 23.7 17.0 13.6 10.2 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 23.7 17.0 13.6 10.2 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 23.7 17.0 13.6 10.2 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 23.7 17.0 13.6 10.2 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 23.7 17.0 13.6 10.2 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 27.1 20.3 17.0 10.2 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 27.1 20.3 17.0 10.2 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 27.1 20.3 17.0 10.2 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 27.1 20.3 17.0 13.6 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 30.5 23.7 20.3 13.6 10.2 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 30.5 23.7 20.3 17.0 10.2 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 30.5 23.7 20.3 17.0 10.2 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 33.9 27.1 23.7 20.3 13.6 10.2 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 33.9 27.1 23.7 20.3 17.0 13.6 6.8 3.4 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 37.3 30.5 27.1 23.7 17.0 13.6 10.2 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 37.3 30.5 27.1 23.7 20.3 17.0 10.2 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 40.7 33.9 30.5 27.1 23.7 20.3 13.6 10.2 6.8 3.4 3.4 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 40.7 37.3 33.9 30.5 27.1 23.7 17.0 13.6 10.2 6.8 3.4 3.4 3.4 3.4 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 44.1 37.3 33.9 30.5 27.1 23.7 20.3 17.0 10.2 6.8 6.8 6.8 3.4 3.4 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 44.1 40.7 37.3 33.9 30.5 27.1 23.7 20.3 13.6 10.2 6.8 6.8 3.4 3.4 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 47.5 44.1 40.7 37.3 33.9 30.5 27.1 23.7 17.0 13.6 10.2 10.2 6.8 6.8 6.8 3.4 3.4 3.4 3.4 3.4 3.4 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.4 3.4 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 47.5 44.1 40.7 37.3 33.9 33.9 30.5 23.7 20.3 13.6 13.6 10.2 10.2 6.8 6.8 6.8 3.4 3.4 3.4 3.4 3.4 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.4 3.4 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 50.9 47.5 44.1 40.7 37.3 37.3 33.9 27.1 23.7 17.0 17.0 13.6 13.6 10.2 10.2 10.2 6.8 6.8 6.8 6.8 6.8 6.8 3.4 3.4 3.4 3.4 3.4 3.4 3.4 3.4 3.4 6.8 6.8 3.4 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 50.9 47.5 44.1 40.7 40.7 37.3 33.9 30.5 23.7 20.3 17.0 13.6 13.6 10.2 10.2 10.2 6.8 6.8 6.8 6.8 6.8 6.8 3.4 3.4 3.4 3.4 3.4 3.4 3.4 3.4 3.4 6.8 6.8 3.4 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 50.9 47.5 44.1 44.1 40.7 40.7 37.3 33.9 27.1 23.7 20.3 17.0 17.0 13.6 13.6 10.2 10.2 10.2 10.2 10.2 6.8 6.8 3.4 3.4 3.4 3.4 3.4 3.4 3.4 6.8 6.8 6.8 6.8 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 54.3 50.9 47.5 44.1 44.1 40.7 40.7 33.9 30.5 23.7 20.3 20.3 17.0 13.6 13.6 13.6 10.2 10.2 10.2 10.2 10.2 10.2 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 10.2 10.2 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 54.3 50.9 47.5 47.5 44.1 44.1 40.7 37.3 30.5 27.1 23.7 20.3 20.3 17.0 17.0 13.6 13.6 13.6 13.6 13.6 10.2 10.2 6.8 6.8 6.8 6.8 6.8 6.8 6.8 10.2 10.2 10.2 10.2 10.2 10.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 54.3 50.9 47.5 47.5 44.1 44.1 44.1 37.3 33.9 27.1 23.7 23.7 20.3 17.0 17.0 13.6 13.6 13.6 13.6 13.6 10.2 10.2 6.8 6.8 6.8 6.8 6.8 6.8 6.8 10.2 10.2 10.2 10.2 10.2 10.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 54.3 50.9 47.5 47.5 44.1 44.1 44.1 40.7 37.3 30.5 27.1 23.7 23.7 20.3 20.3 17.0 17.0 17.0 17.0 13.6 10.2 10.2 6.8 6.8 6.8 6.8 6.8 6.8 6.8 10.2 10.2 10.2 10.2 10.2 10.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 54.3 50.9 50.9 50.9 47.5 47.5 47.5 40.7 37.3 33.9 27.1 27.1 23.7 20.3 20.3 17.0 17.0 17.0 17.0 17.0 13.6 13.6 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 54.3 50.9 50.9 50.9 47.5 47.5 47.5 44.1 40.7 33.9 30.5 27.1 27.1 23.7 23.7 20.3 20.3 20.3 20.3 17.0 13.6 13.6 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 54.3 50.9 50.9 50.9 47.5 47.5 47.5 44.1 40.7 37.3 30.5 27.1 27.1 23.7 23.7 20.3 20.3 20.3 20.3 17.0 13.6 13.6 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 54.3 50.9 50.9 50.9 47.5 47.5 47.5 44.1 40.7 37.3 30.5 30.5 27.1 27.1 23.7 23.7 23.7 23.7 20.3 20.3 17.0 13.6 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 54.3 50.9 50.9 50.9 47.5 47.5 47.5 47.5 40.7 37.3 33.9 30.5 30.5 27.1 27.1 23.7 23.7 23.7 23.7 20.3 17.0 17.0 13.6 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 50.9 47.5 47.5 47.5 47.5 47.5 47.5 47.5 40.7 37.3 33.9 33.9 30.5 30.5 27.1 27.1 27.1 27.1 23.7 23.7 20.3 17.0 13.6 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 50.9 47.5 47.5 47.5 47.5 47.5 47.5 47.5 40.7 37.3 33.9 33.9 30.5 30.5 27.1 27.1 27.1 27.1 23.7 23.7 20.3 17.0 13.6 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 50.9 47.5 47.5 47.5 47.5 47.5 47.5 47.5 40.7 37.3 33.9 33.9 30.5 30.5 30.5 30.5 30.5 30.5 27.1 27.1 23.7 20.3 17.0 13.6 13.6 13.6 13.6 13.6 13.6 10.2 10.2 10.2 10.2 10.2 10.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 50.9 47.5 47.5 47.5 47.5 47.5 44.1 44.1 40.7 37.3 37.3 37.3 33.9 33.9 30.5 30.5 30.5 33.9 33.9 30.5 27.1 23.7 20.3 17.0 17.0 13.6 13.6 17.0 13.6 13.6 10.2 10.2 10.2 10.2 10.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 50.9 47.5 47.5 44.1 44.1 44.1 44.1 44.1 40.7 37.3 37.3 37.3 33.9 33.9 33.9 33.9 33.9 33.9 37.3 33.9 27.1 23.7 20.3 17.0 17.0 17.0 17.0 17.0 17.0 13.6 10.2 10.2 6.8 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 50.9 47.5 47.5 44.1 44.1 44.1 40.7 40.7 40.7 37.3 37.3 37.3 33.9 33.9 33.9 33.9 33.9 37.3 40.7 37.3 30.5 27.1 23.7 20.3 20.3 17.0 17.0 20.3 17.0 13.6 10.2 10.2 6.8 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 50.9 47.5 47.5 44.1 44.1 44.1 40.7 40.7 40.7 37.3 37.3 37.3 37.3 37.3 37.3 37.3 37.3 40.7 40.7 40.7 33.9 33.9 33.9 30.5 30.5 27.1 23.7 27.1 23.7 20.3 17.0 13.6 10.2 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 50.9 47.5 47.5 44.1 44.1 44.1 44.1 40.7 40.7 40.7 40.7 40.7 37.3 37.3 40.7 40.7 40.7 40.7 44.1 40.7 40.7 40.7 44.1 44.1 40.7 33.9 33.9 30.5 27.1 23.7 20.3 17.0 10.2 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 47.5 47.5 44.1 44.1 44.1 44.1 44.1 40.7 40.7 40.7 40.7 40.7 40.7 40.7 40.7 40.7 40.7 44.1 44.1 44.1 44.1 47.5 54.3 54.3 47.5 44.1 40.7 37.3 33.9 30.5 27.1 17.0 13.6 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 47.5 47.5 44.1 44.1 44.1 44.1 44.1 40.7 40.7 40.7 40.7 40.7 40.7 40.7 44.1 44.1 44.1 44.1 44.1 44.1 47.5 54.3 64.4 64.4 57.7 50.9 47.5 40.7 37.3 33.9 30.5 20.3 13.6 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 47.5 47.5 44.1 44.1 44.1 47.5 44.1 44.1 44.1 44.1 44.1 44.1 44.1 44.1 47.5 47.5 47.5 47.5 47.5 47.5 50.9 57.7 64.4 67.8 64.4 61.0 57.7 54.3 50.9 44.1 40.7 30.5 20.3 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 50.9 47.5 47.5 47.5 47.5 47.5 47.5 44.1 44.1 47.5 47.5 47.5 47.5 47.5 50.9 50.9 50.9 50.9 54.3 54.3 57.7 61.0 67.8 71.2 71.2 71.2 71.2 64.4 61.0 57.7 54.3 44.1 27.1 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 50.9 47.5 47.5 47.5 47.5 50.9 47.5 47.5 47.5 47.5 47.5 47.5 47.5 47.5 50.9 50.9 54.3 54.3 57.7 57.7 61.0 61.0 67.8 71.2 78.0 81.4 81.4 78.0 74.6 67.8 64.4 54.3 33.9 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 50.9 47.5 47.5 47.5 47.5 50.9 47.5 47.5 47.5 50.9 50.9 50.9 50.9 50.9 54.3 54.3 57.7 57.7 61.0 61.0 64.4 64.4 67.8 74.6 84.8 91.6 91.6 88.2 84.8 78.0 74.6 64.4 40.7 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 50.9 50.9 50.9 50.9 50.9 54.3 50.9 50.9 50.9 54.3 54.3 54.3 54.3 57.7 61.0 61.0 64.4 64.4 64.4 64.4 67.8 67.8 71.2 81.4 91.6 95.0 98.4 98.4 98.4 98.4 95.0 78.0 40.7 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 50.9 50.9 50.9 50.9 54.3 54.3 54.3 54.3 54.3 57.7 61.0 61.0 61.0 61.0 64.4 67.8 71.2 67.8 67.8 67.8 71.2 71.2 74.6 84.8 95.0 101.7 105.1 105.1 111.9 118.7 111.9 95.0 44.1 6.8 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 50.9 54.3 54.3 54.3 54.3 57.7 57.7 57.7 57.7 61.0 64.4 64.4 64.4 67.8 71.2 71.2 74.6 74.6 71.2 67.8 71.2 71.2 78.0 91.6 101.7 105.1 108.5 115.3 125.5 135.7 132.3 108.5 44.1 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 50.9 54.3 54.3 54.3 57.7 57.7 61.0 61.0 61.0 64.4 67.8 67.8 67.8 71.2 74.6 78.0 81.4 78.0 74.6 71.2 74.6 74.6 81.4 95.0 105.1 108.5 115.3 122.1 139.1 156.0 149.2 122.1 44.1 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 50.9 54.3 54.3 57.7 61.0 61.0 64.4 64.4 67.8 71.2 74.6 78.0 81.4 88.2 88.2 88.2 91.6 88.2 88.2 84.8 91.6 101.7 108.5 125.5 135.7 139.1 145.8 149.2 159.4 166.2 152.6 115.3 40.7 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 54.3 57.7 57.7 57.7 64.4 64.4 67.8 71.2 74.6 78.0 84.8 88.2 98.4 105.1 101.7 101.7 101.7 98.4 101.7 101.7 108.5 128.9 139.1 156.0 166.2 173.0 176.4 176.4 179.7 176.4 156.0 105.1 40.7 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 54.3 57.7 57.7 61.0 64.4 67.8 71.2 74.6 78.0 84.8 91.6 98.4 111.9 118.7 115.3 111.9 108.5 108.5 111.9 115.3 125.5 152.6 166.2 183.1 196.7 203.5 206.9 200.1 196.7 186.5 159.4 98.4 37.3 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 54.3 57.7 57.7 61.0 67.8 71.2 74.6 78.0 84.8 91.6 98.4 108.5 125.5 135.7 128.9 122.1 118.7 118.7 125.5 128.9 142.4 179.7 193.3 213.7 227.2 234.0 237.4 227.2 217.1 196.7 162.8 88.2 33.9 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 54.3 57.7 61.0 64.4 71.2 74.6 81.4 84.8 95.0 105.1 118.7 142.4 169.6 176.4 173.0 169.6 179.7 227.2 335.8 437.5 501.9 529.1 505.3 403.6 356.1 325.6 308.6 284.9 261.1 227.2 162.8 81.4 33.9 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 54.3 57.7 61.0 64.4 71.2 78.0 84.8 91.6 101.7 115.3 135.7 173.0 213.7 217.1 213.7 217.1 240.8 332.4 546.0 742.7 861.4 875.0 817.3 593.5 481.6 413.8 376.5 339.1 301.8 254.4 162.8 74.6 30.5 3.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 54.3 57.7 64.4 67.8 74.6 81.4 91.6 101.7 115.3 145.8 203.5 288.3 349.3 379.8 417.2 481.6 627.4 997.1 1648.3 2377.4 2580.9 2370.6 1943.3 1529.6 1139.5 844.5 627.4 481.6 373.1 295.1 162.8 81.4 30.5 3.4 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 54.3 57.7 64.4 67.8 78.0 84.8 98.4 108.5 128.9 176.4 267.9 403.6 481.6 539.2 617.2 742.7 1014.0 1661.8 2750.5 4012.1 4300.4 3862.9 3069.3 2465.6 1797.5 1275.2 878.4 624.0 444.3 335.8 159.4 84.8 30.5 3.4 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 54.3 57.7 64.4 71.2 81.4 88.2 105.1 132.3 203.5 335.8 525.7 735.9 915.7 1078.5 1265.0 1512.6 2028.1 3238.8 4924.4 6352.2 6640.5 6182.6 5412.8 4856.6 4164.7 3367.7 2353.7 1427.8 797.0 430.7 176.4 91.6 33.9 3.4 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 54.3 57.7 64.4 71.2 81.4 91.6 115.3 152.6 281.5 498.5 783.4 1068.3 1349.8 1614.3 1909.4 2282.5 3045.5 4815.9 7098.3 8692.3 8980.6 8499.0 7752.9 7247.6 6532.0 5460.3 3825.6 2231.6 1146.3 522.3 189.9 98.4 33.9 3.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 54.3 57.7 64.4 74.6 84.8 95.0 122.1 176.4 356.1 657.9 1041.2 1400.7 1780.5 2153.6 2557.2 3048.9 4059.6 6392.9 9268.9 11032.4 11317.3 10818.8 10096.4 9638.5 8899.2 7549.4 5300.9 3032.0 1499.0 617.2 206.9 105.1 37.3 3.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 54.3 57.7 64.4 74.6 84.8 98.4 128.9 196.7 430.7 817.3 1298.9 1733.0 2214.6 2689.4 3201.5 3818.8 5073.6 7969.9 11442.8 13372.5 13657.4 13135.1 12436.5 12029.5 11266.4 9641.9 6772.8 3835.7 1848.3 708.8 220.4 111.9 37.3 3.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 54.3 57.7 64.4 74.6 88.2 105.1 142.4 257.8 630.8 1153.1 1739.8 2302.8 2835.3 3381.3 3947.7 4754.8 6474.3 9645.3 13169.1 14915.7 15214.1 14844.4 14464.6 14193.3 13206.4 10988.3 7919.1 4849.8 2730.1 922.5 274.7 115.3 33.9 3.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 54.3 57.7 64.4 78.0 88.2 108.5 156.0 318.8 827.5 1485.5 2177.3 2872.6 3455.9 4073.1 4693.8 5690.9 7871.6 11317.3 14891.9 16455.4 16770.8 16553.7 16489.3 16353.6 15146.3 12334.8 9062.0 5863.8 3611.9 1136.1 329.0 118.7 33.9 3.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 50.9 54.3 64.4 78.0 91.6 115.3 166.2 379.8 1024.2 1817.8 2614.8 3442.3 4079.9 4768.4 5443.3 6626.9 9268.9 12992.7 16614.8 17995.1 18330.9 18263.0 18517.4 18514.0 17089.6 13681.2 10208.3 6877.9 4497.1 1349.8 383.2 122.1 30.5 3.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 50.9 54.3 64.4 78.0 91.6 118.7 179.7 440.9 1224.3 2153.6 3055.7 4012.1 4700.6 5460.3 6189.4 7563.0 10669.6 14668.1 18341.0 19538.2 19887.6 19972.3 20545.5 20677.8 19029.5 15027.6 11354.6 7891.9 5378.9 1563.5 437.5 125.5 27.1 3.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 50.9 54.3 64.4 78.0 91.6 122.1 196.7 522.3 1414.2 2475.8 3445.7 4391.9 5134.7 5979.2 6830.4 8414.2 11873.5 16448.6 20002.9 21169.5 21481.5 21759.6 22431.2 22281.9 20169.0 16014.5 12185.5 8906.0 5992.7 1780.5 529.1 135.7 30.5 3.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 50.9 54.3 64.4 78.0 95.0 125.5 217.1 603.7 1604.2 2801.4 3832.4 4771.8 5568.8 6498.0 7474.8 9265.5 13077.5 18229.1 21664.7 22797.4 23078.9 23546.9 24316.8 23886.1 21308.6 17001.4 13019.8 9923.4 6610.0 1997.6 620.6 149.2 30.5 3.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 47.5 54.3 64.4 78.0 95.0 125.5 234.0 681.7 1794.1 3123.5 4222.4 5151.6 5999.5 7016.9 8115.8 10116.7 14278.1 20009.6 23326.5 24428.7 24672.9 25330.9 26202.5 25486.9 22444.7 17984.9 13850.7 10937.5 7223.8 2211.2 708.8 159.4 33.9 3.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 47.5 54.3 64.4 78.0 95.0 128.9 251.0 763.1 1984.0 3445.7 4609.0 5531.5 6433.6 7535.8 8756.8 10968.0 15482.0 21790.2 24988.3 26056.6 26266.9 27118.2 28088.1 27091.0 23584.3 18971.9 14681.7 11951.5 7837.7 2428.3 800.4 169.6 33.9 3.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 47.5 54.3 64.4 78.0 95.0 132.3 257.8 820.7 2116.3 3615.3 4754.8 5673.9 6630.3 7766.5 9065.4 11425.8 16133.2 22509.2 25693.7 26833.3 27182.6 28172.9 29051.3 27894.8 24204.9 19419.5 15373.5 12521.3 8041.2 2669.1 871.6 169.6 33.9 3.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 47.5 54.3 64.4 78.0 95.0 135.7 261.1 878.4 2248.5 3788.3 4897.3 5816.4 6827.0 8000.5 9374.0 11880.3 16784.4 23224.8 26399.2 27613.3 28098.3 29224.3 30014.5 28695.2 24825.5 19863.8 16062.0 13091.1 8248.0 2913.3 942.8 169.6 33.9 3.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 44.1 50.9 61.0 78.0 95.0 135.7 267.9 936.0 2380.8 3957.8 5043.1 5958.8 7023.7 8231.1 9682.6 12338.2 17435.5 23943.7 27101.2 28390.0 29010.6 30279.0 30974.3 29499.0 25442.8 20311.5 16753.8 13660.8 8451.5 3154.1 1010.7 166.2 33.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 44.1 50.9 61.0 78.0 95.0 139.1 271.3 993.7 2513.1 4127.4 5185.6 6101.2 7220.4 8461.7 9991.3 12792.6 18086.7 24659.3 27806.6 29166.6 29926.3 31330.4 31937.4 30299.4 26063.4 20755.8 17442.3 14230.6 8655.0 3394.9 1081.9 166.2 33.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 44.1 50.9 61.0 78.0 95.0 135.7 267.9 959.8 2421.5 3971.4 5046.5 5945.2 6986.4 8183.6 9645.3 12273.7 17330.4 23804.7 27002.8 28247.5 28864.8 30092.5 30740.2 29217.5 25174.8 20138.5 16692.8 13579.4 8417.6 3177.8 1085.3 183.1 33.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 44.1 50.9 61.0 78.0 95.0 132.3 261.1 925.9 2329.9 3815.4 4910.8 5785.8 6752.4 7902.1 9299.4 11751.4 16570.7 22950.0 26199.1 27325.0 27803.2 28851.2 29546.4 28139.0 24286.3 19521.3 15943.3 12928.3 8183.6 2960.7 1088.7 196.7 33.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 40.7 47.5 57.7 74.6 91.6 128.9 257.8 892.0 2235.0 3656.0 4771.8 5629.8 6518.4 7624.0 8953.5 11232.5 15814.4 22092.0 25395.3 26405.9 26738.3 27613.3 28349.3 27057.1 23397.7 18900.6 15190.4 12273.7 7946.2 2743.7 1088.7 213.7 30.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 40.7 47.5 57.7 74.6 91.6 125.5 251.0 858.0 2143.4 3500.0 4632.7 5470.4 6284.4 7342.5 8607.5 10710.2 15054.7 21237.4 24591.5 25483.5 25676.8 26372.0 27152.1 25975.2 22509.2 18283.4 14440.9 11622.6 7708.8 2526.6 1092.1 227.2 30.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 40.7 47.5 57.7 74.6 91.6 122.1 234.0 769.9 1919.6 3188.0 4269.9 5110.9 5874.0 6823.6 7946.2 9801.3 13799.9 19551.8 22946.7 23903.0 24109.9 24652.6 25358.0 24479.6 21423.9 17371.1 13565.9 10706.9 7128.9 2329.9 986.9 213.7 30.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 40.7 47.5 57.7 74.6 91.6 118.7 217.1 685.1 1699.1 2876.0 3907.0 4754.8 5463.7 6301.3 7284.9 8895.8 12545.0 17866.2 21301.8 22326.0 22543.1 22933.1 23563.9 22984.0 20335.2 16455.4 12690.9 9791.2 6548.9 2129.8 878.4 196.7 27.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 40.7 47.5 57.7 71.2 88.2 115.3 200.1 596.9 1475.3 2560.6 3544.1 4395.3 5053.3 5782.4 6623.5 7986.9 11290.2 16180.7 19656.9 20745.6 20972.8 21213.6 21766.4 21484.9 19250.0 15543.1 11815.9 8875.5 5969.0 1933.1 773.3 183.1 27.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 40.7 47.5 57.7 71.2 88.2 111.9 183.1 508.7 1251.5 2248.5 3181.2 4035.8 4642.9 5260.2 5962.2 7078.0 10035.3 14495.1 18012.1 19165.2 19406.0 19494.1 19972.3 19989.3 18161.3 14627.4 10940.9 7959.8 5389.0 1733.0 664.7 166.2 23.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 40.7 47.5 57.7 71.2 84.8 108.5 166.2 430.7 1058.1 1909.4 2733.5 3486.4 4039.2 4615.8 5263.6 6240.3 8780.5 12813.0 16401.1 17727.2 17964.6 17876.4 18046.0 17913.7 16319.7 13169.1 9791.2 6925.4 4531.0 1499.0 566.4 156.0 27.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 40.7 47.5 57.7 67.8 84.8 101.7 152.6 352.7 864.8 1573.6 2285.8 2933.6 3438.9 3974.8 4568.3 5399.2 7522.3 11130.8 14793.6 16292.6 16526.6 16258.7 16119.6 15834.8 14478.2 11710.7 8641.5 5891.0 3673.0 1265.0 464.6 145.8 30.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 40.7 47.5 54.3 67.8 81.4 98.4 135.7 271.3 671.5 1234.5 1834.8 2384.2 2835.3 3330.4 3869.7 4561.5 6267.4 9448.6 13182.6 14854.6 15085.2 14637.6 14193.3 13759.2 12636.6 10249.0 7491.7 4856.6 2814.9 1027.6 366.3 135.7 33.9 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 40.7 47.5 54.3 64.4 78.0 91.6 118.7 193.3 478.2 895.3 1387.1 1831.4 2231.6 2686.0 3171.0 3720.4 5009.2 7766.5 11571.7 13416.6 13643.9 13019.8 12266.9 11680.2 10795.0 8790.7 6342.0 3822.2 1956.9 793.6 264.5 125.5 37.3 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 40.7 47.5 54.3 64.4 74.6 88.2 111.9 169.6 390.0 719.0 1115.8 1478.7 1794.1 2153.6 2540.2 2991.3 4015.5 6223.3 9401.1 11120.6 11358.0 10737.4 9964.1 9340.1 8516.0 6871.1 4944.8 3008.2 1583.8 688.5 247.6 118.7 33.9 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 40.7 47.5 54.3 61.0 71.2 84.8 101.7 145.8 301.8 539.2 841.1 1126.0 1360.0 1617.7 1912.8 2262.1 3025.2 4680.2 7230.6 8828.0 9072.2 8454.9 7661.3 6996.6 6236.9 4954.9 3547.5 2197.7 1210.8 579.9 230.6 108.5 33.9 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 37.3 44.1 50.9 61.0 67.8 81.4 95.0 122.1 213.7 359.5 566.4 769.9 922.5 1081.9 1282.0 1529.6 2031.5 3133.7 5056.7 6532.0 6782.9 6172.5 5358.5 4653.1 3957.8 3035.4 2146.8 1383.7 834.3 471.4 213.7 101.7 30.5 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 37.3 44.1 50.9 57.7 64.4 78.0 84.8 98.4 125.5 183.1 295.1 417.2 485.0 549.4 651.2 800.4 1037.8 1590.6 2886.1 4235.9 4497.1 3890.0 3055.7 2313.0 1678.8 1115.8 749.5 569.8 461.2 366.3 196.7 91.6 27.1 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 37.3 44.1 50.9 57.7 64.4 74.6 81.4 91.6 108.5 142.4 210.3 295.1 349.3 379.8 430.7 508.7 637.6 946.2 1716.1 2543.6 2713.2 2363.9 1882.3 1421.0 1054.7 749.5 552.8 454.5 390.0 325.6 203.5 88.2 27.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
40.7 37.3 40.7 47.5 54.3 61.0 67.8 74.6 81.4 91.6 105.1 128.9 173.0 213.7 213.7 210.3 220.4 240.8 301.8 546.0 854.6 929.3 837.7 708.8 532.5 434.1 383.2 356.1 342.5 318.8 284.9 206.9 81.4 23.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
